跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(QzROM)用户进行了QzROM代码保护操作后,该情况下瑞萨能否帮助用户进行写入/读出操作,或提供解除保护的方法?

最新更新:01/09/2009

Question:

(QzROM)  用户进行了QzROM代码保护操作后,这种情况下瑞萨能否帮助用户进行写入/读出操作,或者提供解除保护的方法? [2009/01/09]

Answer:

当QzROM保护有效时,即使是瑞萨也没有进行写入/读出操作以及解除保护的办法。 (#107245)
Suitable Products
3803H
3823
3850A
3858
38D2
38D5
7544
7545
7546
7547
7548
7549