跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(I/O 端口) 内置上拉(下拉)电阻为何值?

最新更新:04/10/2002

Question:

(I/O 端口) 内置上拉(下拉)电阻为何值?

Answer:

计算方法如下:请根据所用器件规格计算。
(1)上拉电阻
当Vcc是5V、上拉端口PXx的IIL的值见下表。
因此,内置上拉电阻值可根据欧姆定律获得。此器件的内置上拉电阻的最大值是250kΩ,标准值是83.3kΩ,最小值是41.7kΩ。

Symbol Parameter Measurement condition Ratings Unit
Min. Typ. Max.
IIL "L" input current PXx
(at pull-up)
VI=Vss
Vcc=5V
-20 -60 -120 micro-A

(2)下拉电阻
当Vcc是5V、上拉电阻端口的IIH的值见下表:
因此,内置下拉电阻值可根据欧姆定律获得。该器件内置下拉电阻的最大值是166.7kΩ,标准值是71.4kΩ,最小值是35.7kΩ 图表

 

Symbol Parameter Measurement condition Ratings Unit
Min. Typ. Max.
IIH "H" input current PXx
(at pull-down)
VI=Vcc
Vcc=5V
30 70 140 micro-A

(#105177)

Suitable Products
3803H
3803L
3823
3850A
3858
38D2
38D5
7544
7546
7547
7548
7549
3874