跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(D/A转换器) DAI引脚输出0V时,1.5mA电流(峰值)是否允许?

最新更新:03/01/2005

Question:

(D/A转换器) DAI引脚输出0V时,1.5mA电流(峰值)是否允许?

Answer:

1.5mA电流没有任何问题。但是,请注意:电流流出时,D/A输出精度会大大降低。
Suitable Products
3803H
3803L