跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(CPU) 端口P2只有P20与P21。执行OP2A指令时,如何设置寄存器A的位2与位3?[2004/09/27]

最新更新:09/27/2004

Question:

(CPU) 端口P2只有P20与P21。执行OP2A指令时,如何设置寄存器A的位2与位3?[2004/09/27]

Answer:

设为“0”或“1”。
注意:当执行IAP2指令,寄存器A的位2与位3设为“0”。
Suitable Products
4508