跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(CPU)SKs由相同的4个寄存器组成。启动时(堆栈指针SP=7),如果执行堆栈操作命令,可能出现什么情况?

最新更新:09/27/2004

Question:

(CPU) 堆栈寄存器(SKs)由相同的4个寄存器组成。启动时(堆栈指针SP=7),如果执行堆栈操作命令,可能出现什么情况?

Answer:

SP值设为“0”,并且寄存器SK0的值会被覆盖。
Suitable Products
4286