跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(CPU)端口P2只有P20与P21。指令OP2A的执行中如何设定寄存器A的位2与位3?端口P3与P2情况是否相同?

最新更新:01/16/2006

Question:

(CPU) 端口P2只有P20与P21。指令OP2A的执行过程,如何设定寄存器A的位2与位3? 端口P3的情况是否与P2相同? [2006/01/16]

Answer:

设为“0”或“1”。
注意:当执行IAP2指令时,寄存器A的位2与位3设为“0”。端口P3情况相同。
Suitable Products
4509
4571