跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(A/D转换器) 欲保证准确的A/D转换,硬件上有何种建议或注意事项?

最新更新:03/01/2005

Question:

(A/D转换器) 欲保证准确的A/D转换,硬件上有何种建议或注意事项?

Answer:

执行A/D转换时,内部电容器必须完全充电。若A/D转换目标阻抗很高,充电或放电需要额外时间,可导致错误的转换值。
请尽可能减小连接到模拟输入引脚的信号源的阻抗(10kΩ或更低),并连接0.1μF电容到模拟输入引脚,这样可减少A/D转换过程中输入电流的影响。

Suitable Products
3803H
3803L
3823
3850A
3858
38D2
38D5
7544
7546
7547
7548
7549