跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(闪存) 闪存的编程/擦除次数是多少?不编程、只擦除块数据时,编程/擦除次数是否计为1次?[2005/06/09]

最新更新:06/09/2005

Question:

(闪存) 闪存的编程/擦除次数是多少?不编程、只擦除块数据时,编程/擦除次数是否计为1次?[2005/06/09]

Answer:

编程/擦除次数表示各块的擦除次数。若编程/擦除次数为“n”次,则各块可擦除“n”次。例如,若在28K字节块的个别地址进行28, 672次1字节编程,擦除该块时,编程/擦除次数计为1次。
不编程、只擦除块数据时,编程/擦除次数计为1次。注意:在一次擦除操作(禁止重写)时,请勿多次写入相同地址。
Suitable Products
3803H
3803L
3850A
38D2