跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(时钟) 电特性中规定的“振荡停止检测电路检测频率”。如何理解?[2004/12/16]

最新更新:12/16/2004

Question:

(时钟) 电特性中规定的“振荡停止检测电路检测频率”。如何理解?[2004/12/16]

Answer:

通过使用内部振荡器(标准:2MHz )检测主时钟的振荡频率,当至少4个主时钟的时钟迟于内部振荡器的1/16(标准:125kHz) 时,判定为振荡停止。
Suitable Products
7544
7546
7547