跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(定时器) 请解释“ 避免在定时器1与2的下溢时停止定时功能”的注意事项。 [2006/01/16]

最新更新:01/16/2006

Question:

(定时器) 请解释“ 避免在定时器1与2的下溢时停止定时功能”的注意事项。 [2006/01/16]

Answer:

本注意事项适用于具有PWM输出功能的定时器1与2。如果在定时器1与2下溢时停止定时器,所生成的PWM信号将引发危险。请全面检查,确保即使产生危 险,也不会引起任何问题。PWM输出功能不用时,操作时间重叠没有问题。出现下溢时,定时器1与2的中断请求标志(T1F和T2F)置为“1”。
Suitable Products
4508
4509