跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(定时器) 请解释“避免定时器3的下溢时停止定时功能”的注意事项。[2007/08/09]

最新更新:08/09/2007

Question:

(定时器) 请解释“避免定时器3的下溢时停止定时功能”的注意事项。[2007/08/09]

Answer:

本注意事项适用于具有PWM输出功能的定时器3。如果在定时器3下溢时停止定时器,所生成的PWM信号将引发危险。请全面检查,确保即使产生危险,也不会 引起任何问题。PWM输出功能不用时,操作时间重叠没有问题。出现下溢时,定时器3的中断请求标志(T3F)置为“1”。
Suitable Products
4571