跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(定时器)IGBT输出模式转换至通用端口输出时,用户想要从P35/TXOUT1引脚输出“L”,为何有时会输出“H”?

最新更新:09/29/2006

Question:

(定时器) IGBT输出模式转换至通用端口输出时,用户想要从P35/TXOUT1引脚输出“L”,为何有时会输出“H”?[2006/09/29]

Answer:

原因:端口锁存值变为“1”。
例如:当以字节为单位对端口P3进行SEB、CLB等读取-修改-写入指令时,IGBT输出为“H”,读取输出数据为“H”,并且端口锁存值变为“1”。
对策:按以下步骤切换定时器X输出1选择位:
1. 停止定时器X(IGBT输出(TXOUT1)为“L”)。
2. 写入“0”至P35端口锁存。
3. 设定定时器X输出1选择位至“0”(I/O端口)。
以上方法也适用于P37/TXOUT2 引脚。
Suitable Products
38D2