跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(定时器)因不用定时器1,设定定时器1计数停止位为1。M37545可进入键唤醒中断,但为何无法从停止模式下唤醒?

最新更新:11/05/2008

Question:

(定时器) 由于不使用定时器1,设定定时器1计数停止位为“1”(停止计数)。
M37545 可进入键唤醒中断,但却无法从停止模式下唤醒,如何解释?

Answer:

定时器1提供停止模式下振荡稳定返回时间。当定时器1下溢时,CPU开始运行。
若定时器1停止,不发生下溢,CPU将保持停止。
因此在进入停止模式之前,定时器1计数停止位应设定为0(开始计数)。
若稳定时间位为0.,定时器1将自动设定为03h,预定标器将自动设定为FFh。
若稳定时间位为1,定时器1和预定标器1不设定任何值,必须设定振荡稳定时间的等待时间,以符合使用的陶瓷谐振器。
Suitable Products
7545