跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

(串行接口) 传送缓冲器设定数据后,多久可将中断请求位设为“1”?[2004/12/07]

最新更新:12/07/2004

Question:

(串行接口) 传送缓冲器设定数据后,多久可将中断请求位设为“1”?[2004/12/07]

Answer:

分2种情况:
1. 无发送移位操作(TSC=1):写入传送缓冲寄存器后,至中断请求位设“1”的时间要求为移位时钟的0.5~1.5时钟。
2. 有发送移位操作(TSC=0):写入传送缓冲寄存器后,终止发送移位操作。在开始传送数据的下降沿,中断请求位设为“1”。

Suitable Products

3803H
3803L
3823
3850A
3858
38D2
38D5
7544
7546
7547
7548
7549