跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

用PROM编程前对OTP芯片进行错误筛选操作。MCU编程后为测试程序,应再次筛选MCU。该筛选影响MCU的可靠性吗?

最新更新:03/01/2005

Question:

(ROM) 用PROM编程器编程前,对OTP芯片进行错误筛选操作(150℃、40小时)。MCU编程后,为测试程序,应将MCU再次筛选。第二次筛选是否影响MCU的可靠性? [2005/03/01]

Answer:

尽管150℃和40小时的条件下,第二次筛选不影响MCU的可靠性。切勿将MCU置于150℃且超过100小时。
Suitable Products
3850A
7544