跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

用定时器3的PWM0模式进行输出时,PWM输出信号的小区间为512us,小区间的H电平宽度为126us。计算对吗?

最新更新:10/10/2008

Question:

(PWM输出)  按照如下设定使用定时器3的PWM0模式进行输出时,PWM输出信号的小区间为512 us(= 2 us × 256),小区间的“H”电平宽度为126 us(= 2 us × 63)。请问这样计算对吗?

使用条件:
- 振荡器:8MHz
- 定时器3计数源选择:定时器3的分频器
- 定时器3运行模式:PWM模式
- 定时器3输出选择:定时器3输出
- 定时器3分频选择:1/16 × φSOURCE
- 定时器3(0022h):63-1
- PWM0设定位(PWM01寄存器(地址0024h)的位1、0):00b
[2008/10/10]

Answer:

按照以上设定,小区间为512 us(= 2 us × 256),但是小区间的“H”电平宽度为124 us(= 2 us × 62)。 (#107145)
Suitable Products
38D2
38D5