跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

对于uPD784038,3.3V情况下,外部共鸣器的最高频率是多少? 3.3V时,哪一个78K/4设备最快?

最新更新:2011年10月 07日

Question:

对于uPD784038,3.3V的情况下,外部共鸣器的最高频率是多少?
3.3V时,哪一个78K/4设备是最快的?外部共鸣器的最高频率是多少?

Answer:

在所有78K4产品中,3.3V条件下最快的器件是uPD78403X。
该产品的共鸣器频率是16MHz。
Suitable Products