跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

串行I/O2控制寄存器1和方向寄存器对于串行I/O2端口选择位的P01/SOUT2与P02/SCLK2引脚功能有何影响?

最新更新:01/25/2005

Question:

(串行接口) 串行 I/O2 控制寄存器1(SIO2CON1)和方向寄存器对于串行I/O2端口选择位(位3)的P01/SOUT2引脚与P02/SCLK2引脚功能有何影响?[2005/01/25]

Answer:

当位3为1时,不考虑方向寄存器的设定情况,SOUT2引脚的功能为输出引脚,SCLK2引脚为I/O引脚。
此时,方向寄存器置“0”,可读取引脚状态。串行I/O2 同步时钟选择位设“0”时,SCLK2引脚用于输入(外部时钟)。
串行I/O2 同步时钟选择位设“1”时,SCLK2引脚用于输出(内部时钟)。
当位3为0时,SOUT2 引脚为I/O端口P01,SCLK2 引脚为I/O端口P02。 (#104936)
Suitable Products
3850A
3858