跳转到主内容
Knowledgebase
Home
Renesas Electronics China - Knowledgebase

串行I/O2控制寄存器中,P51/SOUT2P沟道输出禁止位设至CMOS输出时,SOUT2是否以及何时进入高阻抗状态?

最新更新:06/09/2005

Question:

(串行接口) 数据表或用户手册中,有关串行I/O2时序图的注释指出“ 传送时钟选择内部时钟时,SOUT2引脚在传送后进入高阻抗状态。” 串行I/O2控制寄存器中,P51/SOUT2 P沟道输出禁止位设至CMOS输出时(输出模式),SOUT2引脚是否进入高阻抗状态?此外,何时进入高阻抗状态? [2005/06/09]

Answer:

传送时钟选择内部时钟时,SOUT2引脚是否进入高阻抗状态与P51/SOUT2 P沟道输出禁止位的设定无关。上一次传送时钟启动半个周期后,SOUT2引脚进入高阻抗状态。 (#104943)
Suitable Products
3803H
3803L